CAD model selection
HUDSON-2577 (m²)
Company
Villeroy & Boch Fliesen
Description
Hudson
Bill of material
HUDSON-2577 (m²)
Product description
Warme Wohlfühl-Keramik für Architekturdesign
ART_ID_8
2577SD6L
Optic
Stone
Format
format_60x60
cm
Slip resistance
-- -- R9
Colour
dark ash
RGB
153,153,152
RAL
000 60 00
NCS
NCS S 4000-N
Material
Porcelain stoneware
Surface
anpoliert (geläppt)
Product group
Basic tile
Suitable Wall
X
Suitable Floor
X
Suitable Internal
X
Suitable Exterior
X
Nominal width
60.0
cm
Nominal height
60.0
cm
Width
597.0
mm
Height
597
mm
Thickness
10.0
mm
Nominal width on net
-
cm
Nominal height on net
-
cm
Width on net
-
mm
Height on net
-
mm
Rectified
X
Structure
relief
cplus
Wear - resistance group
-
UPEC
-- -- --
Collection Link
HUDSON- V&B Fliesen GmbH (villeroy-boch-tiles.com)
Sustainability
Nachhaltigkeit - V&B Fliesen GmbH (villeroy-boch-tiles.com)
Download CAD models
Previews
3D
2D
Embedded user actions