CAD model selection
Pro Architectura 3.0-2074 (Stück)
Company
Villeroy & Boch Fliesen
Description
Pro Architectura 3.0
Bill of material
Pro Architectura 3.0-2074 (Stück)
Product description
PRO ARCHITECTURA 3.0 combines function, aesthetic beauty, and the language of color - inspiring, diverse, and full of ideas.
ART_ID_8
2074C265
Optic
Colour
Format
format_3x10
cm
Slip resistance
-- -- --
Colour
airy grey
RGB
160,168,162
RAL
180 70 05
NCS
NCS S 3005-B80G
Material
Porcelain stoneware
Surface
Matt - full-body-coloured
Product group
Cove base outside corner
Suitable Wall
X
Suitable Floor
X
Suitable Internal
X
Suitable Exterior
X
Nominal width
3.0
cm
Nominal height
10.0
cm
Width
36.0
mm
Height
106
mm
Thickness
6.0
mm
Nominal width on net
-
cm
Nominal height on net
-
cm
Width on net
-
mm
Height on net
-
mm
Rectified
Natural edge
Structure
even
cplus
Wear - resistance group
-
UPEC
-- -- --
Collection Link
PRO ARCHITECTURA 3.0 - V&B Fliesen GmbH (villeroy-boch-tiles.com)
Sustainability
Nachhaltigkeit - V&B Fliesen GmbH (villeroy-boch-tiles.com)
Download CAD models
Previews
3D
2D
Embedded user actions