CAD model selection
UNIT ONE-3177 (m²)
Company
Villeroy & Boch Fliesen
Description
Unit One
Bill of material
UNIT ONE-3177 (m²)
Product description
Die Serie aus glasiertem Steinzeug und glasiertem Feinsteinzeug ist in Weiß, Grau und im Format 10x30 auch in Creme verfügbar.
ART_ID_8
3177UT01
Optic
Farben
Format
format_20x20
cm
Slip resistance
A -- R10
Colour
white
RGB
230,218,223
RAL
000 90 00
NCS
NCS S 0907-R30B
Material
Glazed vitreous
Surface
matt
Product group
Basic tile
Suitable Wall
Suitable Floor
X
Suitable Internal
X
Suitable Exterior
X
Nominal width
20.0
cm
Nominal height
20.0
cm
Width
197.0
mm
Height
197
mm
Thickness
6.0
mm
Nominal width on net
-
cm
Nominal height on net
-
cm
Width on net
-
mm
Height on net
-
mm
Rectified
Structure
even
cplus
Wear - resistance group
4
UPEC
U3 P3 --
Collection Link
UNIT 1 - V&B Fliesen GmbH (villeroy-boch-tiles.com)
Sustainability
Nachhaltigkeit - V&B Fliesen GmbH (villeroy-boch-tiles.com)
Download CAD models
Previews
3D
2D
Embedded user actions