CAD model selection
UNIT THREE-2122 (m²)
Company
Villeroy & Boch Fliesen
Description
Unit Three
Bill of material
UNIT THREE-2122 (m²)
Product description
Die Bodenfliesen mit Granitstruktur in fünf Farben
ART_ID_8
2122GT30
Optic
Farben
Format
format_20x20
cm
Slip resistance
-- -- R12
Colour
malaga
RGB
187,184,175
RAL
060 70 05
NCS
S 2502-Y
Material
Porcelain stoneware
Surface
matt
Product group
Basic tile
Suitable Wall
Suitable Floor
X
Suitable Internal
X
Suitable Exterior
X
Nominal width
20.0
cm
Nominal height
20.0
cm
Width
196.0
mm
Height
196
mm
Thickness
8.2
mm
Nominal width on net
-
cm
Nominal height on net
-
cm
Width on net
-
mm
Height on net
-
mm
Rectified
Structure
even
cplus
Wear - resistance group
-
UPEC
U4 P4 --
Collection Link
UNIT 3 - V&B Fliesen GmbH (villeroy-boch-tiles.com)
Sustainability
Nachhaltigkeit - V&B Fliesen GmbH (villeroy-boch-tiles.com)
Download CAD models
Previews
3D
2D
Embedded user actions